HUBBELL CANADA
864
864
864_1
864_2

4 in. x 2 in. Handy Box Cover, Duplex Receptacle

Brand:

Raco

Catalog ID:

864

4 in. x 2 in. Handy Box Cover, Duplex Receptacle.

Product details

General

Application

  • RACO® Handy box covers are used to close a Handy Box
  • Covers also may be used as single gang wall plates

Catalog Number

864

EU RoHS Indicator

Yes

Material

864

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169008645

Dimensions

Dimensions

0.22 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.22 in

Weight

0.072 lb

Width

2.313 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads