HUBBELL CANADA
9008
9008
Clearance

1-Gang Low Voltage Mounting Bracket for New or Old Work

Brand:

Raco

Catalog ID:

9008

1-Gang Low Voltage Mounting Bracket for New or Old Work.

Product details

General

Catalog Number

9008

EU RoHS Indicator

Contact Manufacturer

Type

Mounting Bracket

UPC

050169090084

Dimensions

Dimensions

0.16 in x 2.5 in x 4.25 in

Height

4.25 in

Length

0.16 in

Weight

0.06 lb

Width

2.5 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

28800

Resources and downloads