HUBBELL CANADA
911-12
911-12
911-12_1
911-12_2

4-11/16 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. KO & Fifteen TKO's, Red

Brand:

Raco

Catalog ID:

911-12

Collection name:

LIFE SAFETY

4-11/16 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. KO & Fifteen TKO's, Red

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • Red boxes, covers and extensions for dedicated life safety alarm circuits

Product details

General

Bracket Type

No Bracket

Catalog Number

911-12

Color

Red

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Type

Box

UPC

050169911129

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Weight

1.096 lb

Width

4.688 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads