HUBBELL CANADA
911-16
911-16
911-16_2
911-16_1

4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red

Brand:

Raco

Catalog ID:

911-16

Collection name:

LIFE SAFETY

4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red.

Product details

General

Catalog Number

911-16

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

911-16

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Type

Mud Ring

UPC

050169091265

Dimensions

Cubic Capacity

8.3 cu.in

Dimensions

4.75 in x 4.75 in x 0.625 in

Height

0.625 in

Length

4.75 in

Raised Height

0.625 in

Weight

0.249 lb

Width

4.75 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3600