HUBBELL CANADA
WBP_9200IG_PRODIMAGE
WBP_9200IG_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, Back and Side Wired, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Brand:

Bryant

Catalog ID:

9200IG

Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, Back and Side Wired, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Orange, Single Pack.

Isolated Ground

Product details

General

Application

Hospital Grade

Catalog Number

9200IG

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Series

Straight Blade

Style

Decorator

Type

Single Receptacle

UPC

781786741577

Dimensions

Dimensions

3.28 in x 1.36 in x 1.03 in

Display Size

Standard Sized Product

Height

1.03 in

Length

3.28 in

Weight

0.3 lb

Width

1.36 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads