HUBBELL CANADA
949
949
949_1
949_2

Low Voltage Partition for 2-1/2 in. Deep Gang Boxes

Brand:

Raco

Catalog ID:

949

Low Voltage Partition for 2-1/2 in. Deep Gang Boxes.

Product details

General

Accessory Type

Box

Catalog Number

949

EU RoHS Indicator

Contact Manufacturer

Type

Partition

UPC

050169009499

Dimensions

Dimensions

0.063 in x 3.203 in x 4.313 in

Height

4.313 in

Length

0.063 in

Weight

0.219 lb

Width

3.203 in

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

10800

Resources and downloads

Specifications

Sales Drawings

Terms and Conditions