HUBBELL CANADA
A
* Representative image
A

N1 Hinged-Cover 8X10X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

A081006

N1 Hinged-Cover 8X10X6 Carbon Steel - Gray.

Designed for use as surface-mounted junction box, switch box and cutout box.

Product details

General

Application

Designed for use as surface-mounted junction box, service box, switch box, and cutout box.

Catalog Number

A081006

Color

Construction

Spot and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Textured

Knockouts

Yes

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725301454

Dimensions

Actual Height

10.125 in

Actual Width

8.125 in

Depth

4 in

Height

10 in

Weight

7.4 lb

Width

8 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

5

Resources and downloads