A
* Representative image
A

N1 Hinged-Cover 12X15X4 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

A121504

N1 Hinged-Cover 12X15X4 Carbon Steel - Gray.

Designed for use as surface-mounted junction box, switch box and cutout box.

Product details

General

Application
Designed for use as surface-mounted junction box, service box, switch box, and cutout box.
Color
Construction
Spot and Tack Welded
Cover Type
Hinged Cover
EU RoHS Indicator
No
Finish Type
Textured
Knockouts
Yes
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725301805

Dimensions

Actual Height
15.125 in
Actual Width
12.125 in
Depth
4 in
Height
15 in
Weight
11 lb
Width
12 in

Conductor Related

Cable Entry
Knock Outs

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
3