HUBBELL CANADA
AC Line Reactor - Three Phase, 480V 3% Impedance, 88 uH, 250 A
* Representative image
AC Line Reactor - Three Phase, 480V 3% Impedance, 88 uH, 250 A
Discontinued

AC Line Reactor - Three Phase, 480V 3% Impedance, 88 uH, 250 A

Brand:

Acme Electric

Catalog ID:

ALRB250CBC

AC Line Reactor - Three Phase, 240 Volts 6% Z - 480 Volts 3% Z - 600 Volts 2.4% Z, 88 uH, 250 A.

  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

Product details

General

Catalog Number

ALRB250CBC

Inductance

88 uH

Inductance Range

0-150 uH

Max Temperature Rise

115 Degrees Celsius

Motor Power

200 HP

Mounting Hole Width

4.60 in. (11.7 mm)

Primary Voltage

240V / 480V / 600V

Product Category

AC Line Reactor

Reactor Current

250 A

UL Insulation Class

180°C

UPC

047503000489

Winding Material

CU

Dimensions

Dimensions

8 in x 10.8 in x 8.5 in

Height

8.5 in

Length

8 in

Weight

74 lb

Width

10.8 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

240/480/600 V

Certifications And Compliance

CSA Standard

C22.2 No 66

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

2