HUBBELL CANADA
AC Line Reactor - Three Phase, 480V 5% Impedance, 1050 uH, 35 A
* Representative image
AC Line Reactor - Three Phase, 480V 5% Impedance, 1050 uH, 35 A
Discontinued

AC Line Reactor - Three Phase, 480V 5% Impedance, 1050 uH, 35 A

Brand:

Acme Electric

Catalog ID:

ALRC035TBC

AC Line Reactor - Three Phase, 240 Volts 10% Z - 480 Volts 5% Z - 600 Volts 4% Z, 1050 uH, 35 A, CE Marked.

  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

Product details

General

Catalog Number

ALRC035TBC

CE Compliant

CE Marked

Inductance

1050 uH

Inductance Range

751+ uH

Max Temperature Rise

115 Degrees Celsius

Motor Power

25 HP

Mounting Hole Width

3.00 in. (7.6 mm)

Primary Voltage

240V / 480V / 600V

Product Category

AC Line Reactor

Reactor Current

35 A

UL Insulation Class

180°C

UPC

047503000564

Winding Material

CU

Dimensions

Dimensions

4.75 in x 9 in x 7 in

Height

7 in

Length

4.75 in

Weight

23 lb

Width

9 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

240/480/600 V

Certifications And Compliance

CE Compliant

CE Marked

CSA Standard

C22.2 No 66

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

11