HUBBELL CANADA
ACC-PV
ACC-PV

ACC-PV, Stainless Steel Wire Management Clip, Straight on, 1-2 PV Wires, Module

Brand:

WILEY

Catalog ID:

ACC-PV

Wire Management Clip, 1 to 2 PV wire clips to module.

  • Accommodates a broad range of cable combinations and sizes
  • Environmentally tested (UL2703 and ASTMB117)
  • No tools required for installation
  • Coined and rolled edges to prevent damage to cable insulation

UL 1565 listed; Accomadates a broad range of cable combinations and sizes; No tools reputed for installation

Product details

General

Application

1 to 2 USE-2 cables or 1 PV cable,Wire Diameter Range: 4.1mm - 7.0mm per each cable

Catalog Number

ACC-PV

Construction Material - Main

Nylon

EU RoHS Indicator

Contact Manufacturer

Item Type

3A

Material

304 Stainless Steel

Mounting Method

Module Frame or Flange Clip - Straight on
Flange Thickness Range: 1.3mm - 2.5 mm

Trade Name

WILEY

Type

Cable Clips

UPC

781810537060

UPC 12 Digit

7818105370600

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565

Industry Standard(s)

UL1565

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6000