HUBBELL CANADA
BUR_SKU-ACC-R4
BUR_SKU-ACC-R4

ACC-R4, Rail Cable Clip, Up to 4 0.29" PV wires

Brand:

WILEY

Catalog ID:

ACC-R4

Rail Cable Clips.

304 Stainless Steel Clips that install on the rail, channel, or slot

UL 1565 listed; Accomadates a broad range of cable combinations and sizes; No tools reputed for installation

Product details

General

Application

1 to 4 PV wires,Wire Diameter Range: 4.1mm - 6.5mm per each cable

Catalog Number

ACC-R4

Construction Material - Main

Nylon

EU RoHS Indicator

Contact Manufacturer

Item Type

3B

Material

304 Stainless Steel

Mounting Method

Racking: Unirac, Ironrigde, Everest or similar rack profiles

Trade Name

WILEY

Type

Cable Clips

UPC

781810537091

UPC 12 Digit

7818105370911

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

N

Certification - UL Recognized

N

Certified Listed

UL1565

Industry Standard(s)

UL1565

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

4000