HUBBELL CANADA
KIL_F_ADUP-12_Isometric
* Representative image
KIL_F_ADUP-12_Isometric
Discontinued

ADUP12ZN

Brand:

Killark

Catalog ID:

ADUP12ZN

1/2" Male- 3/4" Female Adapter, Zinc Marking.

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

Product details

General

Application

Series ADUP suitable for Class I, Groups A, B, C, D.

Catalog Number

ADUP12ZN

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

ADUP

Type

Adapter

UPC

783936016467

Dimensions

Hub Size

Male: 1/2" Female: 3/4"