HUBBELL CANADA
ALNP
* Representative image
ALNP

Back Panel 17 X 13, Aluminum

Brand:

Wiegmann

Catalog ID:

ALNP2016

Back Panel 17X13 Aluminum.

These aluminum panels are primarily used in the ALN4 Series enclosures. Mount to provided collar studs.

Aluminum panels are 5052-H32 aluminum alloy, .125-inch thick. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, and 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABN12); Large JIC (B-CH, Large), Single Door N12.

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

ALNP2016

Construction

Non-Flanged

EU RoHS Indicator

No

Material

Aluminum

Mounting Type

Mounting Holes

Series

ALN4

Type

Back Panel

UPC

786725364466

Dimensions

Height

17 in

Weight

3 lb

Width

13 in

Logistics

Carton Quantity

1

Resources and downloads