HUBBELL CANADA
KIL_F_AN-3_Isometric
* Representative image
KIL_F_AN-3_Isometric

AN-2S6-EX - 3/4" Stainless Steel, Rigid Conduit Nipple, Quad Listed

Brand:

Killark

Catalog ID:

AN-2S6-EX

3/4" Stainless Steel, Rigid Conduit Nipple, Quad Listed.

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in stainless steel. Certified Quad listed.

Product details

General

Catalog Number

AN-2S6-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Series

AN

Type

Rigid Conduit Nipple

UPC

783936122472

Dimensions

Hub Size

3/4"

Logistics

Carton Quantity

25