WBP_AP2I_PRODIMAGE
WBP_AP2I_PRODIMAGE

Abandonment Plate, 3", Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AP2I

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Abandonment Plate, 3".

  • Flush Abandonment Plate
  • For use with PT7FSD, PT73SD or PT71SD Only
  • Maintains Fire-Rating

Produit standard

Product details

General

Accessory Type
Abandonment Plates
Application - For Use On
Carpet/Tile
Color
Construction
Fabricated
EU RoHS Indicator
No
Finish Type
Ivoire
Item Type
Abandonment
Knockouts
Blank
Material - Mounting Hardware
Mounting Hardware Included
Style
Accessories
UPC
783585882154

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
30