HUBBELL CANADA
ASAU
ASAU

ASA800U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 800 kcmil

Brand:

Burndy

Catalog ID:

ASA800U

Terminal Stacking Adapter, 2 Slots, 800 kcmil, Al/Cu Rated, Tin Plated.

  • For use on terminals made from copper or aluminum
  • May be used with standard NEMA two and four hole terminals
  • TO stack four hole NEMA terminations use two stacking adapters assembled side-by-side
  • Only three sizes necessary to accommodate terminals from 250 kcmil through 1000 kcmil

Features: The HYSTACK Adaptor Is Specially Designed To Allow Standard Terminals To Be Stacked On Two Or Four Hole NEMA Transformer Or Equipment Terminal Pads, HYSTACK Is Tin-Plated, High-Conductivity Aluminum To Provide Optimum Corrosion Resistance, Only Three Sizes Accommodate Terminals From 250 MCM Through 1000 MCM To Help Keep Costly Inventories To A Minimum, Width: 1 IN, Height: 1.13 IN

Product details

General

Application

For Aluminum And Copper Terminals

Catalog Number

ASA800U

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin

Sub Brand

HYSTACK

Temperature Rating

194° F

Trade Name

HYSTACKâ„¢

Type

Stacking Adapters

UPC

781810521021

UPC 12 Digit

7818105210211

Dimensions

Dimension - Bolt Size inch

3.50 in

Dimension - Height fraction

1-1/8 in

Dimension - Height inch

1.13 in

Dimension - Height mm

28.7 mm

Dimension - L Length Overall mm

20 mm

Dimension - Length Overall inch

0.78 in

Dimension - Pad Width inch

1.00 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil

Conductor - AL Str Size Range

1/0 AWG-800 kcmil

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

1/0 -800 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Pallet Quantity

4640