HUBBELL CANADA
WBP_9053A_PRODIMAGE
WBP_9053A_PRODIMAGE

Adapters, 15A Non-NEMA Locking to NEMA 5- 15R, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

9053A

Adapters, 15A Non-NEMA Locking to NEMA 5- 15R, White.

Standard Product

Product details

General

Catalog Number

9053A

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Number Of Poles

2-Pole

Specifications

  • Female end - 3 Wire 15A, 125V
  • Male end - 3 wire 10A, 250V, 15A, 125V Twist-Lock® blades
  • Product Type - Plug-In Adapters

UPC

783585779478

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Nema Rating

Non-NEMA to 5-15R

Logistics

Carton Quantity

10