HUBBELL CANADA
HFWADM_C
HFWADM_C

Adjustable Depth Mounting Kit for 6 inch Depth Enclosure with 4 Collar Studs

Brand:

Wiegmann

Catalog ID:

HFWADM64C

Adjustable Depth Mounting Kit for 6 inch Depth Enclosure with 4 Collar Studs.

Adjustable depth mounting kits allow customers to slide various accessories from front to back. They fit all Ultimate Series depths. Kit includes slide mechanisms and hardware to mount.

Product details

General

Accessory Type

Adjustable Depth Mounting Kit

Catalog Number

HFWADM64C

Color

EU RoHS Indicator

No

Finish Type

Polyester Powder

Type

Accessory

UPC

786725862160

Dimensions

Weight

2 lb

Certifications And Compliance

Certified Listed

UL Recognized

Resources and downloads