HUBBELL CANADA
BUR_PPHID-264407_KA34U
BUR_PPHID-264407_KA34U

KA29U, AL Set Screw Connector, 1-Hole, #6 AWG Str-250 kcmil, 5/16" Stud, 1 Screw, Al/Cu Rated

OR

Brand:

Burndy

Catalog ID:

KA29U

Aluminum Universal Terminal, 1 Hole, 6 AWG (Str)-250 kcmil, 5/16" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Features: These Dual-Rated One-Conductor Lugs Are Constructed From High Strength Aluminum Alloy And Electro Tin-Plated To Provide Low Contact Resistance, Stud/bolt Hole Size: 5/16 IN, Set Screw Type: Allen Key, Length: 2 IN, Installation Torque: 275 IN-LB, Width: 1 IN, Height: 1.13 IN, Dimension D: 0.94 IN, Dimension N: 0.5 IN, Dimension T: 0.25 IN

Product details

General

Application

For Aluminum And Copper Conductors

Catalog Number

KA29U

Connector Type

Terminal

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370155

Dimensions

Dimension - Bolt Hole Size inch

0.31 in

Dimension - Bolt Size fraction

5/16

Dimension - D inch

0.94 in

Dimension - Height fraction

1.14 in

Dimension - Height inch

1.14 in

Dimension - Height mm

29 mm

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - N inch

0.47 in

Dimension - Pad Width inch

1.02 in

Dimension - Stud Size inch

5/16

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Conductor Related

Conductor - AL Str Size

6;4;3;2;1;1/0;2/0;3/0;4/0;250

Conductor - AL Str Size Range

6-250

Conductor - Copper Str Size

6;5;4;3;2;1;1/0;2/0;3/0;4/0;250

Conductor - Copper Str Size Range

6-250

Conductor - Nominal Diameter

0.184, 0.184, 0.206, 0.232, 0.232, 0.260, 0.260, 0.292, 0.320, 0.328, 0.360, 0.368, 0.390, 0.414, 0.438, 0.464, 0.492, 0.522, 0.528, 0.574, 0.600

Conductor Size

6 AWG-250 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

400