HUBBELL CANADA
BUR_PPHID-264407_KA34U
BUR_PPHID-264407_KA34U

KA36U, Aluminum Universal Terminal, 1 Hole, 2 AWG (Str)-600 kcmil, 3/8" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

Brand:

Burndy

Catalog ID:

KA36U

Aluminum Universal Terminal, 1 Hole, 2 AWG (Str)-600 kcmil, 3/8" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Features: These Dual-Rated One-Conductor Lugs Are Constructed From High Strength Aluminum Alloy And Electro Tin-Plated To Provide Low Contact Resistance, Dimension T: 0.44 IN, Number Of Screws: 1, Stud/bolt Hole Size: 3/8 IN, Dimension D: 1.72 IN, Dimension N: 0.78 IN, Set Screw Type: Allen Key, Installation Torque: 500 IN-LB, Length: 3.19 IN, Height: 1.56 IN, Width: 1-1/2 IN

Product details

General

Application

For Aluminum And Copper Conductors

Catalog Number

KA36U

Connector Type

Terminal

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

550

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Sub Brand

UNIVERSAL TERM

Type

Bolted Lugs & Terminals

UPC

781810370254

Dimensions

Dimension - Bolt Hole Size inch

0.38 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.72 in

Dimension - Height inch

1.58 in

Dimension - Height mm

40.1 mm

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - N inch

0.78 in

Dimension - Pad Width inch

1.52 in

Dimension - Stud Size inch

3/8

Dimension - Width fraction

1-1/2 in

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

2 AWG-600 kcmil

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil

Conductor - Copper Str Size Range

2 AWG-600 kcmil

Conductor Size

2 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

120