HUBBELL CANADA
Image of KSA4/0 KSA4/0, Aluminum Split Bolt Connector, Tin Plated
Image of KSA4/0 KSA4/0, Aluminum Split Bolt Connector, Tin Plated

KSA4/0, Aluminum Split Bolt Connector, Tin Plated

Brand: Burndy

Catalog ID: KSA4/0

Aluminum Split Bolt, (Run,Tap):: Al-Al: 4/0 AWG (Str), 4/0 AWG (Str) , Al-Cu: 2 AWG (Str), 6 AWG (Str) , Cu-Cu: 4/0 AWG (Str), 6 AWG (Str), Tin Plated.

  • No scratch brushing or oxide inhibitor required
  • Provides maximum pressure assuring a secure connection of run and tap conductors
  • UL486B Listed
  • Low contact resistance, provides equal coefficient of expansion
  • Inhibits the reformation of oxides by producting a gas-tight seal

Product details

General

Application

For All Combinations of Aluminum to Aluminum, Aluminum to Copper and Copper to Copper, Aluminum Alloy Tin Plated

Catalog Number

KSA4/0

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Hardware Type

1 3/16-12 UN

Installation Torque Recommended in-lb

500 LBS/in

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

TRITAP, SERVIT

Temperature Rating

194

Trade Name

TRITAP™ SERVIT®

Type

KSA

UPC

781810153512

UPC 14 Digit GTIN

00781810153512

Dimensions

Dimension - B Length fraction

1-8/9 in

Dimension - B Length inch

1.90 in

Dimension - Bolt Size inch

1.19 in

Dimension - Cross Flats inch

1.49 in

Dimension - Height fraction

1-1/3 in

Dimension - Height inch

1.17 in

Dimension - Height mm

29.7 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.52 in

Dimension - Width inch

1.13 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

2 AWG-4/0 AWG

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

6 AWG-4/0 AWG

Conductor - Copper Solid Tap

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

4 AWG-4/0 AWG

Conductor - Copper Str Run

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

2 AWG-4/0 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

6 AWG-4/0 AWG

Conductor Size

6-4/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

30

Pallet Quantity

7200