HUBBELL CANADA
Image of KSA500 KSA500, Aluminum Split Bolt Connector, Tin Plated
Image of KSA500 KSA500, Aluminum Split Bolt Connector, Tin Plated

KSA500, Aluminum Split Bolt Connector, Tin Plated

Brand: Burndy

Catalog ID: KSA500

Aluminum Split Bolt, (Run,Tap):: Al-Al: 500 kcmil, 500 kcmil , Al-Cu: 400 kcmil, 2 AWG (Str) , Cu-Cu: 500 kcmil, 2 AWG (Str), Tin Plated.

  • No scratch brushing or oxide inhibitor required
  • Provides maximum pressure assuring a secure connection of run and tap conductors
  • UL486B Listed
  • Low contact resistance, provides equal coefficient of expansion
  • Inhibits the reformation of oxides by producting a gas-tight seal

Product details

General

Application

For All Combinations of Aluminum to Aluminum, Aluminum to Copper and Copper to Copper, Aluminum Alloy Tin Plated

Catalog Number

KSA500

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Hardware Type

1 5/8-12 UN

Installation Torque Recommended in-lb

825 LBS/in

Insulation

Y

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

TRITAP, SERVIT

Temperature Rating

194

Trade Name

TRITAP™ SERVIT®

Type

KSA

UPC

781810153536

UPC 14 Digit GTIN

00781810153536

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.52 in

Dimension - Bolt Size inch

1.63 in

Dimension - Cross Flats inch

2.00 in

Dimension - Height fraction

1-3/4 in

Dimension - Height inch

1.73 in

Dimension - Height mm

43.9 mm

Dimension - L Length Overall mm

92 mm

Dimension - Length Overall inch

3.62 in

Dimension - Width inch

2.52 in

Dimension - Width mm

64 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Run Range

400 kcmil-500 kcmil

Conductor - AL Str Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Tap Range

2 AWG-500 kcmil

Conductor - Copper Solid Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

2 AWG-4/0 AWG

Conductor - Copper Str Run

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

400 kcmil-500 kcmil

Conductor - Copper Str Tap

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

2 AWG-500 kcmil

Conductor Size

2 AWG-500 KCMIL

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Pallet Quantity

1800