Brand: Burndy
Catalog ID: CKSA6
Catalog Number
CKSA6
Installation Torque Recommended in-lb
165 LBS/in
Material
Aluminum
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
TRITAP™ SERVIT®
UPC
781810051627
UPC 14 Digit GTIN
00781810051627
Dimension - Bolt Size inch
1.06 in
Dimension - Cross Flats inch
0.75 in
Dimension - Height fraction
2/3 in
Dimension - Height inch
0.64 in
Dimension - Height mm
16.3 mm
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.28 in
Dimension - Width inch
0.56 in
Dimension - Width mm
14 mm
Rating - Minimum Voltage
600
Conductor - AL Str Run
8 AWG;6 AWG
Conductor - AL Str Run Range
8 AWG-6 AWG
Conductor - AL Str Tap
8 AWG;6 AWG
Conductor - AL Str Tap Range
8 AWG-6 AWG
Conductor - Copper Solid Run
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Run Range
10 AWG-6 AWG
Conductor - Copper Solid Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Tap Range
10 AWG-6 AWG
Conductor - Copper Str Run
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Str Run Range
10 AWG-6 AWG
Conductor - Copper Str Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Str Tap Range
10 AWG-6 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
50
Pallet Quantity
7200