HUBBELL CANADA
BUR_SKU-KA25UAR
BUR_SKU-KA25UAR

KA25UAR, Anti-Rotational AL Set Screw Terminal, #14-1/0 AWG Al/Cu, 1/4" Stud

Brand:

Burndy

Catalog ID:

KA25UAR

Dual Rated for copper and aluminum; aluminum alloy; tin plated; bottom anti-rotational tab; 1/4" stud hole; #14 - 1/0 AWG Al/Cu; CSA Certified, UL Listed.

Product details

General

Connector Type

Terminal

Installation Torque Recommended in-lb

50 LBS/in

Material

Aluminum

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370865

Dimensions

Dimension - D inch

1.47 in

Dimension - Height fraction

64/81 in

Dimension - Height inch

0.81 in

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.47 in

Dimension - Stud Size fraction

1/4

Dimension - Width inch

0.63 in

Dimension - Width mm

16 mm

Conductor Related

Conductor - AL Str Size

14;12;10;8;6;4;3;2;1;1/0

Conductor - AL Str Size Range

14-1/0

Conductor - Copper Str Size

14;12;10;9;8;7;6;5;4;3;2;1;1/0

Conductor - Copper Str Size Range

14-1/0

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

150

Resources and downloads