BUR_SKU-KA36UAR
BUR_SKU-KA36UAR

KA36UAR, Cu/Al Dual Rated, tin plated; bottom anti-rotational tab; CSA Certified, UL Listed; #4 Stranded - 600 kcmil Copper/Aluminum

Brand:

Burndy

Catalog ID:

KA36UAR

Dual Rated for copper and aluminum; aluminum alloy; tin plated; bottom anti-rotational tab; CSA Certified, UL Listed; #4 Stranded - 600 kcmil Copper/Aluminum.

Product details

General

Installation Torque Recommended in-lb
375 LBS/in
Plated
Y
Plating Type
Aluminum Tin Plated
Temperature Rating
194
Type
Bolted Lugs & Terminals
UPC
781810654491

Dimensions

Dimension - D inch
1.37 in
Dimension - Height inch
1.57 in
Dimension - Hole Size inch
0.41 in
Dimension - Hole Size mm
11 mm
Dimension - L Length Overall mm
75 mm
Dimension - Length Overall inch
2.75 in
Dimension - Width inch
1.38 in
Dimension - Width mm
35 mm

Conductor Related

Conductor - Copper Str Size
4 ;600
Conductor - Copper Str Size Range
4 Str. - 600 Kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Carton Quantity
60

Resources and downloads

Customer Notices

Sales Drawings