HUBBELL CANADA
WA4AXFN
WA4AXFN

Axial Fan - 115V / 560CFM 10 in.

Brand:

Wiegmann

Catalog ID:

WA10AXFN

Axial Fan - 115V / 560CFM 10 in.

Product details

General

Catalog Number

WA10AXFN

Color

Input

35 Watts

UPC

786725603008

Dimensions

Depth

3.5 in

Height

10 in

Weight

5.5 lb

Width

10 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

115 V

Logistics

Carton Quantity

1

Resources and downloads