HUBBELL CANADA
BCS4
BCS4

B1221, Mold, Vertical through Cable to Vertical Steel Surface, 2/0 AWG

Brand:

Burndy

Catalog ID:

B1221

Mold, Vertical through Cable to Vertical Steel Surface, 2/0 AWG, 200 Weld Metal.

Features: Type BCS-4 Molds Are Used To Join A Vertical Through Copper Cable To A Vertical Steel Surface, The Cable Is OFF The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application

For Joining A Vertical Through Copper Cable To A Vertical Steel Surface

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810392553

UPC 12 Digit

7818103925533

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

192

Resources and downloads