B2D21G58TN Flexible Copper Braid
Buy now
Brand:
Burndy
Catalog ID:
B2D21G58TN
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810199497
UPC 12 Digit
7818101994977
Dimensions
Dimension - L Length Overall mm
533 mm
Dimension - Length Overall inch
21 in
Length
21 in
Thickness - Pad
0.25 in
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
Download All
50115815
50115815