HUBBELL CANADA
KIL_DE_B7NFD1_Disconnect
* Representative image
KIL_DE_B7NFD1_Disconnect

B7NFD16A - B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 16A/3P/600VAC/50HP Max

Brand:

Killark

Catalog ID:

B7NFD16A

B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 16A/3P/600VAC/50HP Max.

  • ABB UL508 certified switch supplied for 600VAC, 16, 32, 40, 63 & 80 Amp unit available.
  • Enclosures - Copper-free cast aluminum (less than 4/10 of 1% copper content).
  • Cover bolts 316 Stainless Steel
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.

Les sectionneurs sans fusible pour emplacements dangereux de la série B7NFD de Killark permettent de déconnecter localement les circuits de branchement, d'éclairage, de chauffage, d'appareils et de moteurs. Conçus pour des applications intérieures et extérieures, les interrupteurs cop

Product details

General

Action

3P

Actuator

Rotary Handle

Catalog Number

B7NFD16A

Color

Enclosure Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Number Of Poles

3

Operating Temperature Celcius Max

40 Degree

Series

B7NFD

Type

UPC

783936151687

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 VAC

Conductor Related

Number Of Wires

4

Certifications And Compliance

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)