KIL_DE_B7NFD2_Disconnect
* Representative image
KIL_DE_B7NFD2_Disconnect

B7NFD80A

Brand:

Killark

Catalog ID:

B7NFD80A

B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 80A/3P/600VAC/50HP Max.

  • ABB UL508 certified switch supplied for 600VAC, 16, 32, 40, 63 & 80 Amp unit available.
  • Enclosures - Copper-free cast aluminum (less than 4/10 of 1% copper content).
  • Cover bolts 316 Stainless Steel
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.

Les sectionneurs sans fusible pour emplacements dangereux de la série B7NFD de Killark permettent de déconnecter localement les circuits de branchement, d'éclairage, de chauffage, d'appareils et de moteurs. Conçus pour des applications intérieures et extérieures, les interrupteurs cop

Product details

General

Action
3P
Actuator
Rotary Handle
Enclosure Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Number Of Poles
3
Operating Temperature Celcius Max
40 Degree
Series
B7NFD
Type
UPC
783936151700

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
600 VAC

Conductor Related

Number Of Wires
4

Certifications And Compliance

CSA File Number
LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)