HUBBELL CANADA
BUR_SKU-BA10EL6
BUR_SKU-BA10EL6

BA10EL6, Vinyl Locking Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

BA10EL6

Polyvinylchloride Insulated Locking Fork Compression Terminal; Stud: #6.

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking form is made from copper alloy and permits many installations while maintaining proper spring retention of forks

Product details

General

Catalog Number

BA10EL6

Connector Type

Locking Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

VINYLUGâ„¢

UPC

781810026885

UPC 12 Digit

7818100268855

Dimensions

Dimension - Bolt Size fraction

#6

Dimension - Hole Size fraction

7/50

Dimension - Hole Size inch

0.14 in

Dimension - Length Overall inch

1.05 in

Dimension - Pad Width inch

0.28 in

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.26 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Pallet Quantity

99999