HUBBELL CANADA
BUR_PPHID-264509_TPLF-BAEL-Yellow
BUR_PPHID-264509_TPLF-BAEL-Yellow

BA10EL8, Vinyl Locking Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

BA10EL8

Polyvinylchloride Insulated Copper Fork Terminal, Wire size:12-10 AWG STR,Stud size:8.

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking form is made from copper alloy and permits many installations while maintaining proper spring retention of forks

Features: Locking Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, Internal Configuration Of The Fork: Prevents The Terminal From Coming Off The Screw Without Applying A Pulling Force, Locking Fork Is Made From A Copper Alloy: Permits Many Installations While Maintaining Proper Spring Retention Of Forks, 600 V Maximum, 105 DEG C Maximum, Employs A Locking Fork Tongue For Fast Installation And Security, Package: Bulk, Installation Tool: Ratchet: MR8-89-1, M8ND Tool With N10ET-23 Die, Insulation Diameter (maximum): 0.26 IN, Wire Strip Length: 19/64 IN, Color Code: Yellow, Temperature Rating: 105 DEG C Maximum, Finish: Electro-Tin Plated, Wire Insulation Grip: No

Product details

General

Application

For Fast Installation And Security

Catalog Number

BA10EL8

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

VINYLUG

Trade Name

VINYLUGâ„¢

Type

BA-EL, Locking

UPC

781810026892

UPC 12 Digit

7818100268922

Dimensions

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - Length Overall inch

1.07 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.26 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Pallet Quantity

99999