CMC_PPHID-250743
CMC_PPHID-250743

BA5CSB-4 Aluminum Conduit Strap Equipment Mounts

Brand:

Connector Manufacturing (CMC)

Catalog ID:

BA5CSB-4

1/2 in conduit strap kits, kit includes conduit strap, two 1/2” bolts, two 1/2” lock washers and two 1/2” nuts.

BA5CSB-4. Conduit strap kit includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

Product details

General

UPC
192663124909

Dimensions

Dimension - Hole Size fraction
9/16 in
Dimension - Inside Diameter inch
4.5
Length
7.25 in
Width
1.19 in

Resources and downloads

Specifications