HUBBELL CANADA
CMC_SKU-BAAM2PT2CT35
CMC_SKU-BAAM2PT2CT35

BAAM2PT2CT35 Aluminum Heavy Duty Meter Mounting Bracket

Brand:

Connector Manufacturing (CMC)

Catalog ID:

BAAM2PT2CT35

Primary meter mounting bracket 69kv for 3 PT’s and 3 CT’s, For mounting 3 current transformers and 3 potential transformers up to 69Kv fits pole diameter 9” thru 11”.

BAAM2PT2CT35. PRIMARY METER MOUNTING includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts.

  • PRIMARY METER MOUNTING BRACKET 69Kv FOR 2 PT’S AND 2 CT’S

Product details

General

Catalog Number

BAAM2PT2CT35

UPC

192663126385

Dimensions

Height

50.75 in

Length

120 in

Resources and downloads