HUBBELL CANADA
Image of BBB14416G BBB14416G, Bare Copper Busbar, 16" Long, 4" Wide
Image of BBB14416G BBB14416G, Bare Copper Busbar, 16" Long, 4" Wide

BBB14416G, Bare Copper Busbar, 16" Long, 4" Wide

OR

Brand: Burndy

Catalog ID: BBB14416G

Copper Busbar, 12, AK14572, Can be used as a common ground point and power applications.

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

Product details

General

Application

For Used As A Common Ground Point And Power Applications

Catalog Number

BBB14416G

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

24

Sub Brand

BUS BAR

Type

BBB

UPC

781810489376

UPC 14 Digit GTIN

00781810489376

Dimensions

Dimension - Bar Length inch

16 in

Dimension - Bar Length mm

406 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1