Brand: Burndy
Catalog ID: BBB14416H
Application
For Used As A Common Ground Point And Power Applications
Catalog Number
BBB14416H
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Holes
32
Sub Brand
BUS BAR
Type
BBB
UPC
781810489383
UPC 14 Digit GTIN
00781810489383
Dimension - Bar Length inch
16 in
Dimension - Bar Length mm
406 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
4 in
Dimension - Bar Width mm
102 mm
Dimension - Hole Size inch
0.44 in
Dimension - Hole Size mm
11 mm
Dimension - Width fraction
4 in
Dimension - Width inch
4.00 in
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM