HUBBELL CANADA
BUR_SKU_Busbar
BUR_SKU_Busbar

BBB412UD, Bare Copper Busbar, 12" Long, 4" Wide, Undrilled

Brand:

Burndy

Catalog ID:

BBB412UD

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets and four screws.

Product details

General

Catalog Number

BBB412UD

Material

Copper

Physical Attribute - Number of Holes

0

UPC

781810489437

UPC 12 Digit

7818104894377

Dimensions

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

90