HUBBELL CANADA
Image of BC100 Beam Clamp 1 In Tap Hole 0.25 In. 20, BC100
Image of BC100 Beam Clamp 1 In Tap Hole 0.25 In. 20, BC100

Beam Clamp 1 In Tap Hole 0.25 In. 20, BC100

OR

Brand: TradeSelect

Catalog ID: BC100

BEAM CLAMP 1 IN TAP HOLE 0.25IN 20

Trade size: 1" (27), Case Quantity: 100

Product details

General

Application

Use for hanging threaded rod

Catalog Number

BC100

Material

Iron

Type

Beam Clamp

UPC

626463036594

Certifications And Compliance

Industry Standard(s)

CSA Certified

Resources and downloads