HUBBELL CANADA
Image of BD-03 BD-03, Balance Reel 1.5 - 3.0 lbs.
Image of BD-03 BD-03, Balance Reel 1.5 - 3.0 lbs.
play
ToolAssitPro - ERGO 1 Tool Balancers
play
+2
TAP_ERGO-YellowMedLogo

BD-03, Balance Reel 1.5 - 3.0 lbs.

Brand:

Gleason Reel

Catalog ID:

BD-03

Balance Reel 1.5 - 3.0 lbs.

  • For balancing tools weighing upto 5 lbs (2.3kg).
  • Each balancer incorporates all of the important functions expected of a world class product

Product details

ToolAssistPro-Logo

General

Catalog Number

BD-03

Load Capacity

1.5 - 3

Series

BD – Light/Medium Duty

Type

UPC

783246008466

Dimensions

Cable Length Active

6

Resources and downloads

Specifications

Videos

play
ToolAssitPro - ERGO 1 Tool Balancers
play
Tool Assist Pro for material handling and ergonomics