HUBBELL CANADA
Image of BD-05 BD-05, Balance Reel 3.0 - 5.0 lbs.
Image of BD-05 BD-05, Balance Reel 3.0 - 5.0 lbs.
play
ToolAssitPro - ERGO 1 Tool Balancers
play
+2
Image of BD-05 BD-05, Balance Reel 3.0 - 5.0 lbs.

BD-05, Balance Reel 3.0 - 5.0 lbs.

OR

Brand: Gleason Reel

Catalog ID: BD-05

Collection name: ToolAssistPro™ Ergo 1 Series BD-01/6

Balance Reel 3.0 - 5.0 lbs.

Product details

ToolAssistPro-Logo

General

Catalog Number

BD-05

Load Capacity

3 - 5

Series

BD – Light/Medium Duty

Type

UPC

783246008473

Dimensions

Cable Length Active

6

Media

Videos

play
ToolAssitPro - ERGO 1 Tool Balancers
play
Tool Assist Pro for material handling and ergonomics