HUBBELL CANADA
BH-G
* Representative image
BH-G

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

BH1010G

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Galvanized.

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Product details

General

Accessory Type

Hanger

Application

For use with HS and S Series wireway.

Catalog Number

BH1010G

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

No

Finish Type

Galvanized

Knockouts

No

Material

Carbon Steel

Type

Accessory

UPC

786725852598

Dimensions

Actual Length

1 in

Depth

1 in

Height

12 in

Weight

3.6 lb

Width

12 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

6