BH
* Representative image
BH

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 12X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

BH1212

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 12X12 Carbon Steel - Gray.

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Product details

General

Accessory Type
Hanger
Application
For use with HS and S Series wireway.
Color
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Type
Accessory
UPC
786725395156

Dimensions

Actual Length
1 in
Depth
1 in
Height
14 in
Weight
7.17 lb
Width
14 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
6