HUBBELL CANADA
Image of BIG100 Ground Bushing Insulated 1.00 In., BIG100
Image of BIG100 Ground Bushing Insulated 1.00 In., BIG100

Ground Bushing Insulated 1.00 In., BIG100

Brand: TradeSelect

Catalog ID: BIG100

GROUND BUSHING INSULATED 1.00IN

Trade size: 1" (27), Carton Quantity: 25, Case Quantity: 100

Product details

General

Application

Provides a means of grounding IMC and rigid conduit

Catalog Number

BIG100

Material

Zinc

Type

Insulated Grounding Bushing

UPC

626463033395

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

cULus Certified

Logistics

Carton Quantity

25

Pallet Quantity

8400

Resources and downloads