HUBBELL CANADA
Image of BIG200 Ground Bushing Insulated 2.00 In., BIG200
Image of BIG200 Ground Bushing Insulated 2.00 In., BIG200

Ground Bushing Insulated 2.00 In., BIG200

Brand: TradeSelect

Catalog ID: BIG200

GROUND BUSHING INSULATED 2.00IN

Trade size: 2" (53), Carton Quantity: 10, Case Quantity: 40

Product details

General

Application

Provides a means of grounding IMC and rigid conduit

Catalog Number

BIG200

Material

Zinc

Type

Insulated Grounding Bushing

UPC

626463033425

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10

Resources and downloads