HUBBELL CANADA
Image of BIG400 3Round Bushing Insulated 4.00 In., BIG400
Image of BIG400 3Round Bushing Insulated 4.00 In., BIG400

3Round Bushing Insulated 4.00 In., BIG400

Brand: TradeSelect

Catalog ID: BIG400

3ROUND BUSHING INSULATED 4.00IN

Trade size: 4" (103), Carton Quantity: 5, Case Quantity: 20

Product details

General

Application

Provides a means of grounding IMC and rigid conduit

Catalog Number

BIG400

Material

Zinc

Type

Insulated Grounding Bushing

UPC

626463033463

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5

Resources and downloads