HUBBELL CANADA
KIL_F_BL-90-2_Isometric
* Representative image
KIL_F_BL-90-2_Isometric

BL-90-2M-EX - 90° 3/4" Iron Elbow, Male/Female, Quad Listed

Brand:

Killark

Catalog ID:

BL-90-2M-EX

90° 3/4" Iron Elbow, Male/Female, Quad Listed.

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Filetage pour conduit rigide ou IMC. Douilles lisses intégrées pour éviter d'endommager les fils.

Product details

General

Application

Catalog Number

BL-90-2M-EX

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Peinture époxy en poudre

Material

Iron

Series

BL

Type

UPC

783936072531

Dimensions

Dimensions

3 in x 3 in x 3 in

Gross Weight with Packaging

0.57

Height

3 in

Hub Size

3/4"

Length

3 in

Width

3 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

CSA File Number

LR11716

Hazardous Rating(s)

II2GEx d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

25