HUBBELL CANADA
KIL_F_BL-90-2_Isometric
* Representative image
KIL_F_BL-90-2_Isometric

BL-90-3M - 90° 1" Iron Elbow, Male/Female

Brand:

Killark

Catalog ID:

BL-90-3M

90° 1" Iron Elbow, Male/Female.

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Filetage pour conduit rigide ou IMC. Douilles lisses intégrées pour éviter d'endommager les fils.

Product details

General

Application

Catalog Number

BL-90-3M

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Peinture époxy en poudre

Material

Iron

Series

BL

Type

UPC

783936170381

Dimensions

Dimensions

3 in x 3 in x 4 in

Gross Weight with Packaging

0.81

Height

4 in

Hub Size

1"

Length

3 in

Width

3 in

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

10