HUBBELL CANADA
Image of BM050 Metallic Conduit Bushing 0.50 In., BM050
Image of BM050 Metallic Conduit Bushing 0.50 In., BM050

Metallic Conduit Bushing 0.50 In., BM050

Brand: TradeSelect

Catalog ID: BM050

METALLIC CONDUIT BUSHING 0.50IN

Trade size: 1/2" (16), Case Quantity: 100

Product details

General

Application

For use on threaded rigid/IMC conduit

Catalog Number

BM050

Material

Iron, Malleable

Type

Metallic Bushing

UPC

626463040584

Certifications And Compliance

Industry Standard(s)

cULus Certified

Logistics

Carton Quantity

100

Pallet Quantity

29400

Resources and downloads