HUBBELL CANADA
Image of BM100 Metallic Conduit Bushing 1.00 In., BM100
Image of BM100 Metallic Conduit Bushing 1.00 In., BM100

Metallic Conduit Bushing 1.00 In., BM100

Brand: TradeSelect

Catalog ID: BM100

METALLIC CONDUIT BUSHING 1.00IN

Trade size: 1" (27), Case Quantity: 25

Product details

General

Application

For use on threaded rigid/IMC conduit

Catalog Number

BM100

Material

Iron, Malleable

Type

Metallic Bushing

UPC

626463040607

Certifications And Compliance

Industry Standard(s)

cULus Certified

Resources and downloads